Compatible products with expanded features or options and that support the same set of 5V applications as the PIC32CM JH family include:
The PIC32CM JH family integrates hardware-based functional safety features that are used to implement ISO 26262, IEC 61508 and IEC 60730 applications. These features include:
As an upgrade to the SAM C21, the PIC32CM JH family's Peripheral Touch Controller (PTC) includes the Driven Shield Plus to provide excellent moisture tolerance. Other features include:
The PIC32CM JH can be used in appllications that require secure boot. It can be paired with one of our security ICs to provide additional security capabilities. These features can be used to implement secure boot:
The PIC32CM JH01 Curiosity Pro Evaluation Kit is an excellent way to begin evaluating and prototyping with PIC32CM JH Arm® Cortex®-M0+ based MCUs. It provides general-purpose embedded control capabilities with an enhanced Peripheral Touch Controller (PTC), functional safety features and an on-board TrustAnchor (TA100) CryptoAutomotive™ security IC.
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit (EV29G58A) is a hardware platform that contains a PIC32CM5164JH01048 microcontroller (MCU). The Curiosity Nano+ Touch evaluation kit can be used as a stand-alone discovery element or may be combined with expansion elements for quick prototyping.
MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers and digital signal controllers. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free.
MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit microcontrollers (MCUs). It enables robust framework development of interoperable RTOS-friendly libraries with quick and extensive Microchip support for third-party software integration. MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum re-use and reduces time to market.
Document Category | Title | Date | |||
---|---|---|---|---|---|
Errata | PIC32CM JH00/JH01 Family Silicon Errata and Data Sheet Clarifications | 30 Oct 2024 |
|
||
Data Sheets | PIC32CM JH00/JH01 Family Data Sheet | 12 Sep 2024 |
|
||
Brochures | 32-bit Microcontroller Collateral and Solutions Reference Guide | 23 Jun 2023 |
|
||
Tech Brief | How to Setup MPLAB Harmony v3 Software Development Framework | 06 Jan 2023 |
|
||
Tech Brief | MPLAB Harmony v3 Synchronous Drivers and Their Usage in FreeRTOS-Based Applications | 11 Sep 2024 |
|
||
Tech Brief | ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC | 19 Dec 2024 |
|
Document Category
Title
Date
|
Errata
30 Oct 2024
|
Document Category
Title
Date
|
Data Sheets
12 Sep 2024
|
Document Category
Title
Date
|
Brochures
23 Jun 2023
|
Document Category
Title
Date
|
Tech Brief
06 Jan 2023
|
Document Category
Title
Date
|
Tech Brief
11 Sep 2024
|
Document Category
Title
Date
|
Tech Brief
19 Dec 2024
|
Title
|
|
---|---|
PIC32CM JH00/JH01 Family Data Sheet | Download |
Title
|
|
---|---|
Basic 32-Bit MCU Design and Troubleshooting Checklist | Download |
Title
|
|
---|---|
PIC32CM JH00/JH01 Family Silicon Errata and Data Sheet Clarifications | Download |
Title
|
|
---|---|
32-bit Microcontroller Collateral and Solutions Reference Guide | Download |
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
Powered by Arm® Cortex® core architectures, our PIC32C family of 32-bit microcontrollers (MCUs) delivers a unified and simplified development experience that includes powerful peripherals and advanced analog features. These MCUs are well-suited for applications in industrial automation, consumer electronics and IoT devices. They feature advanced power management and security options and are supported by our MPLAB® X IDE and MPLAB Harmony framework to facilitate development.